Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 695 27

Double pole switch Plexo - IP55-IK07 - 16 A-250 V~ - grey

  • Pack (number of units) 1
  • Volume (dm3) 0.68
  • Weight (g) 83.00

Substitution references

No substitute reference

Product characteristics
Switches 16 A - 250 V~
  • IP 55 - IK 07
Double pole switch
  • Grey
General characteristics
Plexo™ mechanisms - switches, push-buttons and automatic switches IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
  • Automatic terminals
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.