Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 695 24

Illuminated 2 way switch Plexo - IP55-IK07 - 16 A-250 V~ - grey

  • Pack (number of units) 1
  • Volume (dm3) 0.68
  • Weight (g) 88.00

Substitution references

No substitute reference

Product characteristics
Switches 16 A - 250 V~
  • IP 55 - IK 07
Illuminated two-way switch
  • Supplied with 230 V~ lamp
  • Grey
General characteristics
Plexo™ mechanisms - switches, push-buttons and automatic switches IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
  • Automatic terminals
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.