Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 695 17

Light sensitive switch Plexo IP55 - 1 function - modular - grey

  • Energy efficiency solution
  • Pack (number of units) 5
  • Volume (dm3) 1.296
  • Weight (g) 478.00

Substitution references

No substitute reference

Product characteristics
Light sensitive switch, 230 V~
  • Light sensitive switch 1 function
  • Can be used to switch a lighting circuit ''ON'' and ''OFF'' based on light conditions (nightfall, daybreak)
  • Supplied in one piece, including photoelectric cell
  • Maximum load:
    • 1400 W incandescent and halogen lamps 230 V~
    • 400 VA fluorescent tubes
  • Luminosity threshold: 0,5 to 1500 lux
  • IP 55 - IK 07
  • Grey
General characteristics
Plexo™ mechanisms - controls and socket outlets IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.