Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 695 04

Time lag switch Plexo IP55 - illuminated electronic 250 V~ - modular - grey

  • Energy efficiency solution
  • Pack (number of units) 5
  • Volume (dm3) 1.296
  • Weight (g) 446.00

Substitution references

No substitute reference

Product characteristics
Illuminated time lag switches - 250 V~
  • Electronic time lag switch - IP 55
  • 2-wire connection
  • Supplied with lamp
  • Temporization: 25 s to 15 min.
  • Maximum loads:
    • 1000 W incandescent and halogen 230 V~
    • 400 W halogen 130 V
    • 400 VA ELV halogen lamps
    • 400 VA fluorescent lamps
    • 2300 W resistive (heating)
  • Grey
General characteristics
Plexo™ mechanisms - controls and socket outlets IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.