Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 676 87

Indicator light Mosaic - 12-24-48 V

  • Energy efficiency solution
  • Pack (number of units) 10
  • Volume (dm3) 0.188
  • Weight (g) 23.00

Substitution references

No substitute reference

Product characteristics
Accessories
Locator lights
  • For illuminated function of Cat.Nos 0 770 02/12, 0 792 02/12, 0 770 32/42 and 0 792 32/42
  • Connected by direct mounting
  • White
  • 12 V – 24 V – 48 V
  • AC and DC consumption: 12 V : 0.4 mA
    • 24 V : 1.2 mA
    • 48 V : 3.7 mA
General characteristics
Mosaic™ Programme mechanisms - pushbuttons and accessories
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.