Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 676 86

LED lamp for illuminated two-way switch Celiane/Mosaic 230 V

  • Energy efficiency solution
  • Pack (number of units) 10
  • Volume (dm3) 0.188
  • Weight (g) 22.00

Substitution references

No substitute reference

Product characteristics
Accessories
Locator lights
  • For illuminated function of Cat.Nos 0 770 02/12, 0 792 02/12, 0 770 32/42 and 0 792 32/42
  • Connected by direct mounting
  • White
  • 230 V. Consumption 0.15 mA
General characteristics
Mosaic™ Programme mechanisms - pushbuttons and accessories
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.