Indicator for socket outlets and 2-pole switch - 230 V
Mosaic™
LEGRAND
Indicator for socket outlets and 2-pole switch - 230 V
REF. 067664
EAN.
3245060676643
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 230-230 V |
Rated voltage Ue at AC 60 Hz | 230-230 V |
Lamp type | LED |
Connection type auxiliary circuit | Other |
Colour light source | White |
---|---|
Type of fastening | Front fastening |
Width | 6.8 mm |
Height | 6.8 mm |
Depth | 153 mm |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Documentation
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
12 documents
Agreement
OC / CB-FR_705449
(1.08 Mo)
Agreement
OC / CB-FR_708376
(1.33 Mo)
Agreement
OC / CB-HU-001259
(0.59 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
Agreement
OC / CB-FR_707532
(4.1 Mo)
Agreement
NF-NF012_2513
(1.2 Mo)
Agreement
OC / CB-677867
(0.76 Mo)
Agreement
NF-NF012_2275/A1
(1.04 Mo)
Agreement
MEEI-UP 69251340 0001
(0.44 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-HU-001428
(0.24 Mo)
SELECT AN ACTION