Skip to main content
Logo print

Green light for socket outlets Mosaic - 230 V

Mosaic™ LEGRAND

Green light for socket outlets Mosaic - 230 V

REF. 067663 EAN. 3414970810915
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Lamp power 0.7-0.7 W
Lamp voltage 230-230 V
Socket Cable
Technology LED
Lamp shape Other
Halogen No
Krypton No
Xenon No
Colour Green
Diameter 6.8 mm
Total length 153 mm
Suitable for torches No
Suitable for pointer No
Nominal current 3 mA

Documentation

1 document
Technical Sheet
F02942FR-00.pdf pdf (0.28 Mo)
2 documents
Catalogue Commercial Page
ex223001_1173.pdf pdf (0.14 Mo)
Catalogue Commercial Page
ex223001_1183.pdf pdf (0.09 Mo)
5 documents
Agreement
NF-NF012_2513 (1.2 Mo)
Agreement
NF-NF012_2201/A2 (1.3 Mo)
Agreement
OC / CB-FR_708376 (1.33 Mo)
Agreement
Agreement