Skip to main content
Logo print

External Indicator for hotel with Dnd-Mur bus

Arteor™ LEGRAND

External Indicator for hotel with Dnd-Mur bus

REF. 067590 EAN. 3245060675905
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Radio frequent bidirectional No
Mounting method Flush-mounted
With anti-theft/dismantling protection No
With bus connection No
With LED indication No
With label area Yes
With display Yes
Material Plastic
Material quality Thermoplastic
Surface protection Other
Colour Other
RAL-number (similar) 9011
Transparent Yes
With room temperature controller No
With IR sensor No
Degree of protection (IP) IP21
Min. depth of built-in installation box 55 mm
Width 45 mm
Height 45 mm
Depth 24 mm
Degree of impact strength (IK) Other
Storage temperature -10-70 °C
Frequency 0-0 Hz
Terminal marking indication No
Halogen free No
Antimicrobial treatment No
Terminals capacity 0.34-2.5 mm²
Cable nature for connection Flexible or rigid
Connected object No
Operating method SCS
Programmable Yes

Documentation

3 documents
Technical Sheet
MM00774-b-FR.pdf pdf (0.4 Mo)
Technical Sheet
MM00774-b-EN.pdf pdf (0.39 Mo)
Instruction Use
LE06116AC.pdf pdf (0.35 Mo)
1 document
Catalogue Commercial Page
ex223001_0652.pdf pdf (0.08 Mo)