Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 675 66

BUS/SCS keycard switch - RFID - for ISO 13.56 MHz badges

  • Pack (number of units) 1
  • Volume (dm3) 0.68
  • Weight (g) 72.00

Substitution references

No substitute reference

Product characteristics
BUS/SCS keycard switches
  • Control unit placed inside the room
  • For 45 mm or 54 mm standard format badge/card
  • Badge-holder with backlit slot
  • 2 operating modes:
    • when used with the Cat.No 0 035 35 scenario programmer, can be used to initiate one advanced scenario on inserting the card and another on withdrawing the card
    • when used with the Cat.No 0 035 55 scenario module, can be used to activate a group of actuators and initiate an incoming scenario, and deactivate a group of actuators and initiate an exit scenario. Exit time delay adjustable.
  • To be equipped with support frame 7 520 44 and cover plate
Keycard switch
  • RFID
  • Only works with ISO 13.56MHz badges
General characteristics
Hotel equipment - Valena Life/Allure BUS/SCS
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.