Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 675 57

Controller BUS/SCS Arteor with integrated control for the driving of a motor

  • Pack (number of units) 1
  • Volume (dm3) 0.188
  • Weight (g) 51.00

Substitution references

No substitute reference

Product characteristics
Flush-mounting controller with built-in control for advanced shutter
  • Max. motor power: 460W, 230 V~
  • Motors controlled by interlocking relays or by sending pulses
  • Position status feedback: closed, open, intermediate position
  • Controlled according to different commands: up, down or % opening
  • Logic relay interlocking. Stop, up, down function
  • Possibility of blade angle adjustment
  • Recall of a previously saved opening/closing position
  • Recording of the opening/closing position on the control using self-learning procedure
  • 2 modules
  • To be equipped with :
    • Arteor key covers : shutter STOP marking and up/down symbol, support frame and plate or
    • Valena Life/Allure key covers : shutter STOP marking and up/down symbol, support frame and plate
General characteristics
MyHOME_Up - BUS Arteor and Valena Life/Allure flush-mounting control mechanisms
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.