Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 675 54

BUS micropush basic control mechanism Arteor - 3 modules

  • Pack (number of units) 1
  • Volume (dm3) 0.556
  • Weight (g) 70.00

Substitution references

No substitute reference

Product characteristics
For lighting and shutter control
  • For controlling a controller (eg: lighting, shutters or lighting + shutters) depending on the selected configuration
  • Used to manage groups of functions and centralize them (scenario switch type)
  • To be installed in flush-mounting boxes
For controlling up to 3 controllers
  • 3 modules
  • To be equipped with Arteor key covers support frames and plates
General characteristics
MyHOME_Up - BUS Arteor and Valena Life/Allure flush-mounting control mechanisms
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.