Skip to main content
Logo print

Flush mounting thermostat with backlit display. Can be used to control the temperature of an individual zone.

My Home Up LEGRAND

Flush mounting thermostat with backlit display. Can be used to control the temperature of an individual zone.

REF. 067459 EAN. 3245060674595
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Clamp
Measuring range 0-40 °C
Connected object No

Documentation

14 documents
Instruction Use
RA00118AA_U_FR.pdf pdf (8.71 Mo)
Technical Guide
RA00118AC_I_FR.pdf pdf (7.58 Mo)
Instruction Use
RA00118AA_I_FR.pdf pdf (10.2 Mo)
Technical Sheet
MM00789-b-FR.pdf pdf (0.18 Mo)
Technical Sheet
MM00789-b-EN.pdf pdf (0.18 Mo)
Technical Guide
RA00118AC_U_EN.pdf pdf (4.68 Mo)
Instruction Use
RA00118AA_U_EN.pdf pdf (6.75 Mo)
Technical Sheet
MM00789-a-EN.pdf pdf (1.01 Mo)
Technical Guide
RA00118AC_U_FR.pdf pdf (6.45 Mo)
Technical Guide
RA00118AC_S_EN.pdf pdf (5.15 Mo)
Technical Sheet
MM00789-a-FR.pdf pdf (1.01 Mo)
Technical Guide
RA00118AC_S_FR.pdf pdf (5.43 Mo)
Technical Guide
RA00118AC_I_EN.pdf pdf (6.14 Mo)
Instruction Use
RA00118AA_I_EN.pdf pdf (8.58 Mo)
2 documents
Catalogue Commercial Page
ex223001_0648.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0651.pdf pdf (0.06 Mo)