Skip to main content
Logo print

Double loudspeaker socket Niloé - white

Niloé™ LEGRAND

Double loudspeaker socket Niloé - white

REF. 764581 EAN. 3414970682796
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Utilization Loudspeaker connection
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Type of fastening Mounting with claw and screw
Number of modules (module system) 2
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Device width 75.8 mm
Device height 75.8 mm
Device depth 31 mm
Built-in depth 25 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Documentation

1 document
Catalogue Commercial Page
ex223001_0748.pdf pdf (0.13 Mo)