Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 673 03

Loudspeaker for wall mounting - 16 ohms - 12 W- depth 40 mm

  • Pack (number of units) 1
  • Volume (dm3) 1.568
  • Weight (g) 432.00

Substitution references

No substitute reference

Product characteristics
Loudspeakers
For wall flush-mounting
  • Black flush loudspeaker
  • Depth 40 mm
  • Visible depth: 10 mm
  • L max: 127 x 127 mm
  • Power: 12 W musical - 6 Wrms/16 Ω
  • Screw mounting for installation in flush-mounting box
General characteristics
Mosaic™ Programme mechanisms - Bluetooth sound diffusion
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.