Skip to main content
Logo print

Female USB amplifier transmitter + receiver) Mosaic - 1+1 module - white

Mosaic™ LEGRAND

Female USB amplifier transmitter + receiver) Mosaic - 1+1 module - white

REF. 078748 EAN. 3414970317100
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with full cover plate
Utilization USB
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint Yes
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 1
Suitable for number of connectors 1
With strain relief No
Shielded buses No
Shielded housing No
Luster terminal No
Suitable for degree of protection (IP) IP40

Documentation

1 document
Instruction Use
LE07293AB.pdf pdf (0.87 Mo)
2 documents
Catalogue Commercial Page
ex223001_1195.pdf pdf (0.46 Mo)
Catalogue Commercial Page
ex223001_1009.pdf pdf (0.23 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details