Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 660 92

Diffuser - for S8 emergency lighting luminaires - double-sided

  • Pack (number of units) 1
  • Volume (dm3) 11.33
  • Weight (g) 490.00

Substitution references

No substitute reference

Product characteristics
8 W fluorescent non-maintained, maintained and combined units
  • Certified to IEC 60598-2-22 and EN 60598-2-22 standards
  • IP 42 - Class II
  • Power supply: 230 V +/- 10% - 50/60 Hz
  • Lamp and emergency operation test with a push-button
  • Ni-Cd batteries
  • Recharge time: 24 hours
  • High capacity screw terminals: 2 x 2.5 mm²
  • Charge monitor with a green LED
Accessories
  • Double-sided diffuser
General characteristics
S8 - indoor standard self-contained emergency lighting luminaires 8 W fluorescent - BS compliant
  • Can be equipped with metallic protection grid Cat.No 0 626 91
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.