Emergency lighting luminaire S8 - 8 Wcombined - 1h - 140 lm
- Pack (number of units) 1
- Volume (dm3) 3.007
- Weight (g) 1 026.00
- Certified to IEC 60598-2-22 and EN 60598-2-22 standards
- IP 42 - Class II
- Power supply: 230 V +/- 10% - 50/60 Hz
- Lamp and emergency operation test with a push-button
- Ni-Cd batteries
- Recharge time: 24 hours
- High capacity screw terminals: 2 x 2.5 mm²
- Charge monitor with a green LED
- Combined - 140 lm - 1h (2 x 8 W)
- Can be equipped with metallic protection grid Cat.No 0 626 91
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.