Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 660 00

Emergency lighting luminaire S8 - 8 Wnon-maintained - 1h - 140 lm

  • Pack (number of units) 1
  • Volume (dm3) 3.007
  • Weight (g) 914.00

Substitution references

No substitute reference

Product characteristics
8 W fluorescent non-maintained, maintained and combined units
  • Certified to IEC 60598-2-22 and EN 60598-2-22 standards
  • IP 42 - Class II
  • Power supply: 230 V +/- 10% - 50/60 Hz
  • Lamp and emergency operation test with a push-button
  • Ni-Cd batteries
  • Recharge time: 24 hours
  • High capacity screw terminals: 2 x 2.5 mm²
  • Charge monitor with a green LED
1 h duration - 140 lm
  • Non-maintained - 140 lm - 1h (1 x 8 W)
General characteristics
S8 - indoor standard self-contained emergency lighting luminaires 8 W fluorescent - BS compliant
  • Can be equipped with metallic protection grid Cat.No 0 626 91
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.