Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 634 35

Power supply - Galea life 2-wire bus door entry system 230 V~ - 8 modules

  • Pack (number of units) 1
  • Volume (dm3) 4.155
  • Weight (g) 1 638.00

Substitution references

No substitute reference

Product characteristics
SELV power supplies
For sound system
  • Power supply unit
  • Input voltage: 230 V~
  • Output voltage: 27 VDC
  • Maximum consumption: 1 A
  • 8 DIN modules
General characteristics
BUS/SCS nurse call unit - system products
configuration.png Configurators
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.