Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 626 92

IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED

  • Pack (number of units) 1
  • Volume (dm3) 15.01
  • Weight (g) 2 271.00

Substitution references

No substitute reference

Product characteristics
IK 20 vandal resistant grid
  • For IP 43 and IP 66 emergency lighting luminaires LED
  • High shock resistance: 50 joules
  • Particularly suitable for protecting lighting luminaires in parking lots and buildings subject to vandalism
  • Double fixing system via:
    • wall-mounting base, to be mounted on metallic frame with 4 metallic wall plugs
    • locking of the grid on metallic frame with vandal resistant screws requiring the use of tool Cat.No 0 609 10 (not supplied)
General characteristics
Accessories
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.