Skip to main content
Logo print

Metallic protection grids for IP43 emergency lighting luminaires LED

LEGRAND

Metallic protection grids for IP43 emergency lighting luminaires LED

REF. 062690 EAN. 3245060626907
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Protective basket
Colour Grey
Material Steel
Length 320 mm
Width 159 mm
Height 124 mm

Documentation

1 document
Catalogue Commercial Page
ex223001_0913.pdf pdf (0.05 Mo)