Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 626 03

Repeater LVS2 230 VA - 50/60 Hz - class II

  • Pack (number of units) 1
  • Volume (dm3) 1.315
  • Weight (g) 438.00

Substitution references

No substitute reference

Product characteristics
Repeater
  • For extending the installation beyond 250 units or for a line greater than 700 m (on control interface or repeater) up to 250 additional luminaires and on the longest line less than 700 m
  • Class II
  • Power supply: 230 V~ - 50/60 Hz
  • Ni-Cd battery: 8.4 V - 0.15 Ah
  • Dim.: 6 x 17.5 mm modules
General characteristics
LVS2 (Legrand Vision System) - addressable and monitoring system
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.