Control interface for autotest/adressable luminaires LVS2 230 V~
LEGRAND
Control interface for autotest/adressable luminaires LVS2 230 V~
REF. 062600
EAN.
3245060626006
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 178.2 mm |
---|---|
Width | 67.2 mm |
Height | 87.1 mm |
Suitable for 19 inch rack mounting | No |
---|---|
Contains Batteries and/or Accumulator | Yes |
Documentation
4 documents
Instruction Use
Technical Guide
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION