Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 624 00

Bulkhead light Plexo - IP54 - IK08 - rectangular - 75 Wincandescent - clear

  • Pack (number of units) 5
  • Volume (dm3) 29.00
  • Weight (g) 2 663.00

Substitution references

No substitute reference

Product characteristics
IP 54 - IK 08 Plexo rectangular bulkhead lights – class II
  • Polycarbonate diffuser, mounted on hinge
  • Opening can be reversed Top/Base
  • Supplied with one Plexo end cap, not assembled
  • Through wiring or terminal connection (side or rear)
  • Lampholder mounted on reflector (swivel pull-out type)
  • Grey base self-extinguishing: 850 °C
  • For E27 - 55 W halogen, 17 W compact fluorescent or 8 W LED lamps
  • E 27
  • With clear diffuser
General characteristics
IP 44/54/55 weatherproof bulkhead lights - For domestic, commercial areas and tough environments
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.