Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 622 32

Inspection lamp - fluorescent 11 W230 V - 2P - 16 A plug - IP55 - class II

  • Pack (number of units) 1
  • Volume (dm3) 4.769
  • Weight (g) 1 236.00

Substitution references

No substitute reference

Product characteristics
Fluorescent inspection lamps
IP 55
  • With hook - Rubber handle supplied with fluorescent tube, 2G7 lampholder
  • 11 W - 230 V with 2P plug - 16 A
  • 10 m cable - Class II
General characteristics
Fluorescent inspection lamps - German standard
  • Conform to EN 61 242 A 11
  • 3000 W - 230 V~ (cable entirely unrolled) with thermal swith protection (manually resetable)
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.