Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 607 97

LED portable lamp -manual switching ON/OFF - 3 levels - IP44 - IK07 - Class II

  • Pack (number of units) 1
  • Volume (dm3) 6.50
  • Weight (g) 864.00

Substitution references

No substitute reference

Product characteristics
LED portable safety lamps
Indoor LED portable lamp
  • Manual switching ON/OFF with 3 lighting levels:
    • 20 lm / 3h duration
    • 40 lm / 1h30 duration
    • 60 lm / 1h duration
  • Ni-MH built-in battery pack
  • Supplied with separate 12 V DC battery charger and mains connector
  • Power supply: 230 V +/- 10% - 50/60 Hz
  • IP 40 - IK 07
  • Class III
General characteristics
LED portable lamps
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.