Skip to main content
Logo print

Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo

LEGRAND

Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo

REF. 060197 EAN. 3414971217010
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Ceiling lamp holder
Material Plastic
Depth 43 mm
Colour Other
With starter insertion No
Type of fastening Screw mounting
Lamp holder Other
With bracket No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 75 mm
Height 75 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C
Voltage type AC
Nominal voltage 250-250 V
Supply current 6-6 A
Halogen free Yes

Documentation

2 documents
Technical Sheet
F02567EN-01.pdf pdf (0.66 Mo)
Instruction Use
LE10733AB.pdf pdf (0.8 Mo)
1 document
Catalogue Commercial Page
ex223001_0837.pdf pdf (0.12 Mo)