Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 601 95

Ceiling rose - 3-pin 250 V - 6 A - with screw connection

  • Pack (number of units) 20
  • Volume (dm3) 5.058
  • Weight (g) 1 572.00

Substitution references

No substitute reference

Product characteristics
Ceiling roses
  • Terminals: 5 x 0.75 mm², 3 x 1.5 mm², 2 x 2.5 mm², 2 x 4 mm²
  • Strong load grips support: up to 5 kg
With screw connection
  • 3 pin ceiling rose - 250 V – 6A
General characteristics
Lighting equipment
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.