Green'up Premium metal single-phase charging station - IP55 - IK10 - mode 2 and 3 - 3,7/4,6 kW - 16/20 A - for 1 vehicle
- Energy efficiency solution
- Pack (number of units) 1
- Volume (dm3) 92.61
- Weight (g) 19 800.00
- IP 55 - IK 10
- Must be equipped with the following for:
- wall mounting version: a mounting kit supplied with a metal front cover Cat.No 0 590 53
- free standing version: a pedestal supplied with a metal front cover Cat.No 0 590 54
- For charging 1 vehicle
- For charging all electric vehicles (equipped with single-phase and three-phase chargers) and plug-in hybrids in Mode 2 or Mode 3 in complete safety. Compliant with standards IEC 61851-1 and 61851-22.
- Charging station power can be adjusted with adapted protection devices and power supply circuits. Local wireless communication via embedded Bluetooth for configuration and control of charging station via smartphone or tablet using the IOS or Android compatible app.
- Available functions: changing station status, daily charging program, charging station activation/deactivation, power management, firmware updates
- Application additional functions: weekly changing program, consumption monitoring with cloud storage for data, status notification
- Remote wireless IP communication with communication kit Cat.No 0 590 56
- Equipped with:
- a 2P+E socket with Green'up Access safety shutter featuring the innovative Green'up system, a Legrand Group technology which activates “maximum power” mode, ensuring fast, safe charging for 2P+E plugs (Mode 2)
- a 3P+N+E (T2S) Type 2 socket with blanking plates (single-phase or three-phase operation) with pilot wire (Mode 3).
- Connected and protected from the electrical panel via 1 protected dedicated line (2 dedicated lines for 2-vehicle charging station).
- Off-peak control option via contactor, clock and switch (volt-free contact input 12 V=).
- Remote ON/OFF control option (volt-free contact input 12 V=).
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
![]() |
|
---|---|
![]() |
Cat. N° | Description | Unit Price | Minimum order quantity |
980949 | COVER LED SOCKET T2 S | 1 | |
980951 | SOCKET T2 S | 1 | |
980953 | KIT CAPS | 1 | |
980955 | FRONT WALL FACADE | 1 | |
980966 | FRONT BACK FOOT FACADE | 1 | |
980957 | KIT SCREEN METAL EV BOX SIMPLE | 1 | |
980960 | SUBSET LOCKING SYSTEM MODE 3 | 1 |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.