Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 577 51

Surface mounting box for one P17 Tempra interlocked switched socket with small flange 16 A

  • Pack (number of units) 1
  • Volume (dm3) 1.631
  • Weight (g) 218.00

Substitution references

No substitute reference

Product characteristics
Surface mounting boxes
  • IP 55
  • For installation of the panel mounting sockets IP 44 or IP 66/67
  • For one interlocked switched socket with small flange 16 A Cat.Nos 0 573 00/01/02/20/21/22
General characteristics
P 17 Tempra - domestic pin configuration 16 A - 250 V~
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.