Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 577 50

Surface mounting box for one 16 A or 32 A P17 Tempra panel mounting socket with inclined outlet

  • Pack (number of units) 1
  • Volume (dm3) 1.515
  • Weight (g) 165.00

Substitution references

No substitute reference

Product characteristics
Surface mounting boxes
  • IP 55
  • For installation of the panel mounting sockets IP 44 or IP 66/67
  • For one 16 A or 32 A panel mounting socket with inclined outlet (fixing centres 70x70 mm) Cat.Nos 0 552 45/95, 5 551 84/85/86/88/89 and 5 552 84/85/86/88/89
General characteristics
P 17 Tempra - domestic pin configuration 16 A - 250 V~
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.