Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 576 69

Panel mounting socket small flange P17 - IP54 - IK09 250 V~ - 2P+E - white

  • Pack (number of units) 20
  • Volume (dm3) 3.325
  • Weight (g) 988.00

Substitution references

No substitute reference

Product characteristics
Panel mounting sockets
  • Domestic pin configuration German standard sockets
  • IP 54 cover closed - IP 44 connected
  • IK 09 according to IEC 62262 and EN 62262
  • 2P+E 250 V~
  • Material: plastic
  • Self-extinguishing: 850 °C
Panel mounting sockets with small flange
  • Can be fixed only on plain faceplates Cat.Nos 0 577 15/16
  • White panel mounting sockets
General characteristics
P 17 Tempra - domestic pin configuration 16 A - 250 V~
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.