Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 566 66

Combined unit P17 - with DIN rail 125x280 - IP66 - 380/415 V~ - 16 A - 3P+N+E

  • Pack (number of units) 1
  • Volume (dm3) 8.00
  • Weight (g) 1 478.00

Substitution references

No substitute reference

Product characteristics
16 and 32 A sockets - 380 to 415 V~ - 50/60 Hz
  • IK 08 according to IEC 62262
  • Conform to IEC 60439-1
  • Supplied without cable glands
  • Self-extinguishing: 650 °C
3P+N+E - with empty Din rail
  • 125 x 280 mm
  • 16 A - IP 66
  • IP 66 according to IEC 60529 and EN 60529
General characteristics
P 17 Tempra combined units LV 16 to 63 A - interlocked switched sockets
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.