Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 566 01

Combined unit P17 - without rail 125x220 - IP44 - 200/250 V~ - 16 A - 2P+E

  • Pack (number of units) 1
  • Volume (dm3) 5.00
  • Weight (g) 946.00

Substitution references

No substitute reference

Product characteristics
16 and 32 A sockets - 200 to 250 V~ - 50/60 Hz
  • IK 08 according to IEC 62262
  • Conform to IEC 60439-1
  • Supplied without cable glands
  • Self-extinguishing: 650 °C
2P+E - without rail
  • 125 x 220 mm
  • 16 A - IP 44
  • IP 44 according to IEC 60529 and EN 60529
General characteristics
P 17 Tempra combined units LV 16 to 63 A - interlocked switched sockets
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.