Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 564 73

P 17 Tempra Pro IP 44 2P+E angled plug LV 32 A with male connector - 200 to 250 V~ - 50/60 Hz

  • Pack (number of units) 5
  • Volume (dm3) 6.145
  • Weight (g) 1 132.00

Substitution references

No substitute reference

Product characteristics
Angled plugs
200/250 V~
  • IP 44
  • 32 A
  • 2P+E
General characteristics
P 17 Tempra Pro IP 44 - LV 16 and 32 A - sockets, plugs, mobile sockets, appliance inlets and interlocked switched sockets
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.