Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 558 72

Socket outlet Plexo IP44 - 32 A - 2P+E 230 V~ - surface mounting - grey

  • Pack (number of units) 5
  • Volume (dm3) 6.146
  • Weight (g) 1 748.00

Substitution references

No substitute reference

Product characteristics
Socket outlets 20 and 32 A
  • Screw terminals
  • Grey
32 A - IP 44 - IK 08
  • Compatible with membrane glands Cat.No 0 919 15
  • 2P+E - 230 V~
General characteristics
Plexo™ - complete surface-mounting IP 55
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.