Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 557 08

Socket outlet Plexo - IP44 - 20 A - 3P+N+E - flush mounting - grey

  • Pack (number of units) 10
  • Volume (dm3) 3.325
  • Weight (g) 1 374.00

Substitution references

No substitute reference

Product characteristics
Socket outlets 20 A
  • IP 44 - IK 08
  • Screw terminals
3P+N+E - 400 V~
  • Grey
General characteristics
Plexo™ - complete flush-mounting IP 55
  • Mechanisms supplied complete
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.