Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 552 06

Surface mounting socket P17 - IP44 - 20/25 V~ - 16 A - 2P

  • Pack (number of units) 5
  • Volume (dm3) 4.782
  • Weight (g) 1 042.00

Substitution references

No substitute reference

Product characteristics
Surface mounting sockets
20/25 V~
  • 16 A
  • 2P
General characteristics
P 17 Tempra IP 44 - ELV 16 and 32 A
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.