Skip to main content
Logo print

Fixing accessory for desktop unit

Desktop Unit LG LEGRAND

Fixing accessory for desktop unit

REF. 054699 EAN. 3414970716118
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of fastening Clamping
Connection type construction part Other
Thread size (metric) 0
Suitable for flange thickness 6-40 mm
Tube/cable diameter 0-0 mm
Hinging Yes
Hinge adjustable Yes
Material Steel
Surface protection Coated
Breaking load 0 N

Documentation

4 documents
Technical Sheet
F02225FR-01.pdf pdf (0.67 Mo)
Technical Sheet
F03446EN-01.pdf pdf (1.81 Mo)
Technical Sheet
F02225EN-01.pdf pdf (0.62 Mo)
Technical Sheet
F03446FR-02.pdf pdf (1.62 Mo)
1 document
Catalogue Commercial Page
ex223001_1113.pdf pdf (0.08 Mo)