Skip to main content
Logo print

Desktop unit 8 modules to be equipped.

Desktop Unit LG LEGRAND

Desktop unit 8 modules to be equipped.

REF. 054690 EAN. 3414970716088
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Folding No
Extendable No
Shape Rectangular
Material Aluminium
Colour White
Length 254.5 mm
Width 90 mm
Height 80 mm
Built-in depth 0 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of socket outlets French standard type E 0
Number of HDMI-connections 0
Number of D-Sub sockets 15-pole 0
Number of USB connections 0
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 0
Number of CAT 6A connections 0
Number of empty module positions 8
Number of miniature circuit breakers (MCB) 0
Over voltage protection No
With built-in USB power supply No
Nominal voltage 250 V
Degree of protection (IP) IP20
Degree of impact strength (IK) IK07
Antimicrobial treatment No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Supply current 16-16 A
Terminal marking indication No
RAL-number 9003
Halogen free No
Prewired No
Connection type Not applicable
Label space/information surface No

Documentation

6 documents
Instruction Use
LE13284AA-02.pdf pdf (0.6 Mo)
Instruction Use
LE08193AA-03.pdf pdf (0.59 Mo)
Technical Sheet
F02225FR-01.pdf pdf (0.67 Mo)
Technical Sheet
F03446FR-01.pdf pdf (1.62 Mo)
Technical Sheet
F03446EN-00.pdf pdf (1.81 Mo)
Technical Sheet
F02225EN-01.pdf pdf (0.62 Mo)
1 document
Catalogue Commercial Page
ex223001_1113.pdf pdf (0.08 Mo)
1 document
PEP
LGRP-00282-V01.01-EN.pdf pdf (0.57 Mo)

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details