Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 540 73

Desk grommet to be equipped - for 1 x 2P+E socket + USB phone charger - black

  • Pack (number of units) 1
  • Volume (dm3) 1.77
  • Weight (g) 205.00

Substitution references

No substitute reference

Product characteristics
Empty power and data desk grommets
  • To be equipped with Mosaic or Arteor socket outlets, pre-wired modules with retractable cords and finishing plates
  • Easily retro fitted into a 60 to 80 mm diameter hole in current office desks and workspace table tops (by replacing the desk grommet)
  • Cover opens to 180° angle to prevent breaking
For one 2P+E socket and USB phone charger
  • Supplied with one USB phone charger output 5 VDC 1100 mA, to be wired
  • Black RAL 9017
General characteristics
Power and data desk grommets - for workstation and meeting room table application
  • Particularly suitable for integration of power, mobile phone charger and data connections into desks
  • Conform to IEC 60884-1
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.