Skip to main content
Logo print

RJ45 socket category 6 UTP with retractable cord 4 modules soft alu

Arteor™ LEGRAND

RJ45 socket category 6 UTP with retractable cord 4 modules soft alu

REF. 572888 EAN. 3414971918313
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation Yes
Floor box/subfloor mounted No
Type of fastening Engage (snap)
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour Aluminium
Connection type Insulation displacement connector
Shielded buses No
Separate earthing connection No
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP20
Colour coding Yes
Device width 89.7 mm
Device height 44.9 mm
Device depth 69.5 mm
Number of modules (module system) 4
Built-in depth 33.5 mm
Degree of impact strength (IK) IK03
Operating / setting temperature -40-70 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Documentation

1 document
Technical Sheet
S000082621FR-01.pdf pdf (0.6 Mo)
2 documents
Catalogue Commercial Page
ex223001_0580.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0987.pdf pdf (0.09 Mo)