Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 540 65

Prewired modules with retractable cords for desk grommets - category 6 FTP

  • Pack (number of units) 1
  • Volume (dm3) 0.661
  • Weight (g) 209.00

Substitution references

No substitute reference

Product characteristics
Pre-wired modules with retractable cord
  • For fitting on power and data desktop modules (under the table top)
  • Automatic cable rewind when not connected, for an optimized use of the desk surface
Cat. 6 FTP
  • Equipped with:
    • 1.35 m RJ 45 Cat. 6 FTP retractable cord on the user side
    • 1 x RJ 45 socket on the installation side
  • Patch cord for connection to data network to be ordered separately
General characteristics
Power and data desk grommets - for workstation and meeting room table application
  • Particularly suitable for integration of power, mobile phone charger and data connections into desks
  • Conform to IEC 60884-1
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.