Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 540 01

Metal flush-mounting box for installation in concrete floor - 4 modules

  • Pack (number of units) 1
  • Volume (dm3) 0.765
  • Weight (g) 354.00

Substitution references

No substitute reference

Product characteristics
Flush-mounting boxes for installation in concrete floors
  • For installation of pop-up floor boxes in concrete floors
  • Equipped with knockouts for Ø20 and Ø25 mm conduits
  • 4 modules
General characteristics
Pop-up type flush-mounting boxes for concrete or raised access floors
  • Can be installed in concrete or raised access floors
  • Conform to IEC 60670-23, IEC 60884-1 and NFC 61-314
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.