Panel mounting socket inclined outlet Hypra -IP44 -380/415 V~ -63 A -3P+N+E -metal
- Pack (number of units) 1
- Volume (dm3) 2.667
- Weight (g) 1 469.00
380 to 415 V~ 50/60 Hz - 63 A 3P+N+E
- To be associated with box Cat.No 0 538 89 for through wiring surface mounting socket
- Metal
- 63 A
- Conform to IEC 60309-1 and IEC 60309-2
- IP 44 according to IEC 60529
- IK 09: plastic and rubber
- IK 10: metal according to IEC 62262
- Self-extinguishing:
- 850°C (support of active parts) / 960 °C for Prinsinter)
- 650 °C: plastic housing conform to IEC 60695-2-10
- 50°C to + 100°C (- 20°C for Prisinter)
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.