CAT. N° 0 538 24
Panel mounting socket inclined outlet Hypra-IP44 -380/415 V -63 A -3P+N+E -plastic
- Pack (number of units) 1
- Volume (dm3) 2.667
- Weight (g) 803.00
Product characteristics
LV panel mounting sockets380 to 415 V~ 50/60 Hz - 63 A 3P+N+E
- To be associated with box Cat.No 0 538 89 for through wiring surface mounting socket
- Plastic
- 63 A
General characteristics
Hypra IP 44 sockets and plugs metal, plastic, rubber, IP 44/55 Prisinter - LV 16 to 63 A and ELV 16 and 32 A- Conform to IEC 60309-1 and IEC 60309-2
- IP 44 according to IEC 60529
- IK 09: plastic and rubber
- IK 10: metal according to IEC 62262
- Self-extinguishing:
- 850°C (support of active parts) / 960 °C for Prinsinter)
- 650 °C: plastic housing conform to IEC 60695-2-10
- 50°C to + 100°C (- 20°C for Prisinter)
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.