Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 533 02

Kit for cable protection - flush-mounting base + plug

  • Pack (number of units) 3
  • Volume (dm3) 0.869
  • Weight (g) 198.00

Substitution references

No substitute reference

Product characteristics
Cable protection accessories
  • Plastic material
  • IP 66/67 guaranteed connection with the pair 0 533 02
  • IP 55 with no connection for base with shutter
  • Protection for RJ 45 shielded or unshielded cables ensuring a link of category 5
  • Conform to standards of the IEC 60603-7 series and to standard IEC 61076-3-106 (version 5)
  • Compatible with products on the market
  • Compatible with products on the market conforming to the standards listed
Kit
  • Flush-mounting base + plug
General characteristics
Legrand cabling system LCS³ category 6A, 6 and 5e - accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.