Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 533 01

Flush-mounting base for cable protection

  • Pack (number of units) 3
  • Volume (dm3) 0.869
  • Weight (g) 112.00

Substitution references

No substitute reference

Product characteristics
Cable protection accessories
  • Plastic material
  • IP 66/67 guaranteed when paired with Cat. No 0 533 02
  • IP 55 when not connected for base with shutter
  • Protection for shielded or unshielded RJ 45 cords to create a Cat. 5 connection
  • Compliant with IEC 60603-7 series and IEC 61076-3- 106 (version 5) standards
  • Compatible with commercially-available products conforming to the aforementioned standards
Flush-mounting base
  • Locking base
  • Supplied with Cat. 5e female/female RJ 45 coupler
General characteristics
Legrand cabling system LCS³ category 6A, 6 and 5e - accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.