Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 530 91

Surface appliance inlet Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+N+E

  • Pack (number of units) 1
  • Volume (dm3) 2.667
  • Weight (g) 400.00

Substitution references

No substitute reference

Product characteristics
LV 380 to 415 V~ 50/60 Hz
Surface appliance inlets
  • 32 A
General characteristics
Hypra IP 66/67-55 plastic - increased safety - LV 16 to 125 A
  • Conform to IEC 60309-1 and IEC 60309-2
  • IP according to IEC 60529
  • IK 09: Plastic
  • Self-extinguishing: 850°C (support of active parts) / 650°C (plastic housing)
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.